Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products


Skip Navigation LinksMK8034GSX > MK8034GSX Specifications
Print This Page

MK8034GSX: 2.5" HDD 80GB*

MK8034GSX Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK8034GSX 2.5-inch 80GB Hard Disk Drive. The MK8034GSX offers the industries highest areal density per platter, at 91.2 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK8034GSX incorporates the Serial ATA (SATA) II interface and is ATA-7 compliant, -supporting high transfer rates of up to 150 megabytes per second.

Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 80.026GB
Data Heads 3
Number of Disks 2
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Logical Blocks (LBA) 156,301,488
Data Transfer Rate:
Max transfer rate to host 150 Mb/sec
Seek Time:
Track-to-track 2ms
Average 12ms
Maximum 22ms
Nominal Power Requirements:
Logic +5V(±5%)
Start 4.5watts (max)
Seeking 2.5watts (typ)
Reading/Writing 2.0watts (typ)
Idle 1.00watts (typ)
Standby 0.25watts (typ)
Sleep 0.15watts (typ)
Other:
Rotational Speed 5,400rpm
Average Latency 5.55ms
Interface ATA-7
Buffer 8MB
Physical & Environmental Specs
Dimensions/Weight:
Height 0.37" (9.5mm)
Width 2.75" (69.85mm)
Depth 3.94" (100mm)
Weight: 3.56 oz (101g)
Ambient Temperature:
Operating 41o - 131oF (5o to 55oC)
Non-Operating -4o - 140oF (-20o to 60oC)
Shipping -40o - 158oF (-40o to 70oC)
Vibration and Shock:
Operating Vibration 9.8 m/s2 (1.0G), 5 - 500 Hz
Operating Shock 325g/2ms
Non-Operating Shock 850g/1ms
Reliability Characteristics
Error Rates:
Non-recoverable 1 in 1013 bits
Seek 1 in 106 seeks
Other:
Preventive Maintenance None
MTTF (Power on hours) 300,000
Product Life 5 years or 20,000 power ON hours
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product -specifications, configurations, prices, system/component/options availability are all subject to change without notice.