Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksMK8009GAH > MK8009GAH Specifications
Print This Page
MK8009GAH: 1.8 " CE PMR HDD 80.0GB*

MK8009GAH Toshiba introduces a 80GB 1.8-inch embedded HDD for consumer electronic (CE) devices based on perpendicular magnetic recording (PMR), the MK8009GAH. Enabling some of today's most exciting, small form factor mobile devices, the new mini-drives offer manufacturers significant storage for consumer, commercial and PC applications - such as music players, handheld PCs, PDAs, wearable computers and laptops. Toshiba is committed to grow with developers and users to provide smart computing solutions, backed by Toshiba-renowned quality and technology leadership.

Key Features Specifications Support Related Items
Data Storage Physical:
Per drive, formatted* 80.0GB
Number of Disks 2
Number of Data Heads 4
User Data Cylinders 62,640
Logical Configuration:
Heads 16
Cylinders 16,383
User Sectors/Track at zone 0 63
Logical Blocks (LBA) 156,301,488
Data Transfer Rate:
Buffer to Host- PIO 16.6 Mb/sec
Buffer to Host- Ultra DMA 100 Mb/sec
Maximum Internal 165.0 - 356.8 Mbits/sec
Seek Time:
Track-to-track 3ms
Average 15ms
Maximum 26ms
Nominal Power Requirements:
Voltage 3.3V (±5%)
Energy Consumption Efficiency: 0.00375W/GB
Power Consumption:
Start
Seeking
Reading
Writing
Idle
Standby
Sleep
1.8watts
1.1watts
1.0watts
1.0watts
0.4watts
0.12watts
0.07watts
Other:
Rotational Speed 4,200rpm
Average Latency 7.14ms
Interface ATA 6
Buffer 2/8Mbytes
Physical & Environmental Specs
Dimensions/Weight:
Height 0.31" (8mm)
Width 2.12" (54mm)
Depth 2.79" (71mm)
Weight 2.01 oz (59g)
Ambient Temperature:
Operating 41° - 140°F (5 to 60°C)
Non-Operating -4° - 149°F (-20 to 65°C)
Shipping -40° - 158°F (-40 to 70°C)
Vibration and Shock:
Operating Vibration 2.0G (15-500 Hz)
Operating Shock 500G/2.0ms
Non-Operating Shock 1,500Gs/1.0ms
Reliability Characteristics
Error Rates:
Non-recoverable 1 in 1013 bits
Seek 1 in 106 seeks
Other:
Preventive Maintenance None
Product Life 5 years or 20,000 power ON hours
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product -specifications, configurations, prices, system/component/options availability are all subject to change without notice.