Toshiba Consumer Storage

Toshiba L200 Mobile Internal Hard Drive

Internal HDD L200
  • Excellent performance upgrade for mobile devices
  • Enhanced real-time performance
  • Data protection technology
Reliable Performance for Mobile Computing

Reliable Performance for Mobile Computing

Want to improve your laptop performance while extending your mobile storage capacity? The Toshiba L200 2.5” internal hard drive offers upgrade solution with excellent performance and reliability for your laptop and compatible gaming devices1. It’s packed with features that deliver fast, smooth overall performance, along with high-capacity storage to hold more of the files you need. It’s all backed by the storage expertise and exceptional quality of Toshiba, the name you can trust.

L200 Features

High-Capacity Upgrade for Your Mobile Devices

  • Generous capacity of up to 1TB2. Good for data protection in notebook computers, gaming consoles and other key applications.

Enhanced Real-Time Performance

  • On-board cache algorithm and buffer management optimize cache allocation between read and write cycles for improved real-time drive performance.

Data Protection Technology

  • Ramp loading technology reduces wear to the recording head and media for improved drive reliability. Built-in shock sensors detect impact, shielding adjacent track data.

Native Command Queuing (NCQ) support

  • Optimizes the order in which received read and write commands are executed, resulting in increased performance and reduced mechanical workload from the drive.

Designed for Mobile Computing Needs

3-Year Limited Warranty3

Specifications

Capacity2: 500GB, 1TB

Compatibility1: PC and Apple computers with a Serial ATA interface

Interface: Serial ATA 2.6 (SATA)

Interface Speed4: Up to 3 Gbit/s

Form Factor5: 2.5 inch

Rotational Speed: 5,400 RPM

Average Latency Time: 5.56 ms

Buffer Size: 8 MB

Size:
     Inch (HxLxW): 0.37 x 3.9 x 2.7
     Milimeter (HxLxW): 9.5 x 100 x 69.85

Weight (max):
     500GB: 3.2 oz (92 g)
     1TB: 4.1 oz (117 g)

Leading Edge Technology

  • Intelligent Serial ATA Interface
  • Perpendicular Magnetic Recording (PMR) Technology
  • Tunnel Magneto-Resistive (TMR) Recording Head Technology
  • Native Command Queuing (NCQ) Support
  • Read/Write cache for increased performance
  • Low power consumption with adaptive power modes and Serial ATA DIPM
  • Internal shock detection and ramp loading technology to help protect your drive
More Internal Hard Drives

1 Compatibility may vary depending on user's hardware configuration and operating system.

2 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

3 Three (3) year standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.

4 Read and write speed may vary depending on the host device, read and write conditions, and file size.

5 "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Product specifications, features, and availability are subject to change without notice.

will open in a new window Will open in a new window.
to top To Top